BBRAILMHSR25340
23mm Wide, 340mm Long Steel Linear Guide Rail
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $171.53 | 11 wks |
5 - 9 | $161.24 | 11 wks |
10 - 24 | $154.55 | 11 wks |
25+ | $149.41 | 11 wks |
$171.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
d₁ x d₂ x h | 7 X 11 X 9 |
---|---|
G/g | 20.0 |
Height (M₁) | 22 |
Maximum Length | 2500 |
Rail Weight (kg/m) | 3.3 kg/m |
Rail Width | 23 |
Spacing (F) | 60 |
Standard Length (Lo) | 340 |