BBRAILMHSR25220

23mm Wide, 220mm Long Steel Linear Guide Rail
Qty Range Price/Unit Ships Within
1 - 4 $124.97 4 wks
5 - 9 $117.48 4 wks
10 - 24 $112.6 4 wks
25+ $108.85 4 wks
$124.97

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
d₁ x d₂ x h 7 X 11 X 9
G/g 20.0
Height (M₁) 22
Maximum Length 2500
Rail Weight (kg/m) 3.3 kg/m
Rail Width 23
Spacing (F) 60
Standard Length (Lo) 220

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team