BBRAILMHSR20280

15mm Wide, 280mm Long Steel Linear Guide Rail
Qty Range Price/Unit Ships Within
1 - 4 $122.39 4 wks
5 - 9 $115.05 4 wks
10 - 24 $110.28 4 wks
25+ $106.6 4 wks
$122.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
d₁ x d₂ x h 6 X 9.5 X 8.5
G/g 20.0
Height (M₁) 18
Maximum Length 2200
Rail Weight (kg/m) 2.3 kg/m
Rail Width 20
Spacing (F) 60
Standard Length (Lo) 280

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team