BBRAILMHSR201000
15mm Wide, 1000mm Long Steel Linear Guide Rail
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $380.76 | 11 wks |
5 - 9 | $357.92 | 11 wks |
10 - 24 | $343.07 | 11 wks |
25+ | $331.64 | 11 wks |
$380.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
d₁ x d₂ x h | 6 X 9.5 X 8.5 |
---|---|
G/g | 20.0 |
Height (M₁) | 18 |
Maximum Length | 2200 |
Rail Weight (kg/m) | 2.3 kg/m |
Rail Width | 20 |
Spacing (F) | 60 |
Standard Length (Lo) | 1000 |