BBRAILMHSR15820
15mm Wide, 820mm Long Steel Linear Guide Rail
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $289.66 | 11 wks |
5 - 9 | $272.28 | 11 wks |
10 - 24 | $260.98 | 11 wks |
25+ | $252.29 | 11 wks |
$289.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
d₁ x d₂ x h | 4.5 X 7.5 X 5.3 |
---|---|
G/g | 20.0 |
Height (M₁) | 15 |
Maximum Length | 1600 |
Rail Weight (kg/m) | 1.5 kg/m |
Rail Width | 15 |
Spacing (F) | 60 |
Standard Length (Lo) | 820 |