BBRAILMHSR15460

15mm Wide, 460mm Long Steel Linear Guide Rail
Qty Range Price/Unit Ships Within
1 - 4 $163.31 4 wks
5 - 9 $153.52 4 wks
10 - 24 $147.14 4 wks
25+ $142.25 4 wks
$163.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
d₁ x d₂ x h 4.5 X 7.5 X 5.3
G/g 20.0
Height (M₁) 15
Maximum Length 1600
Rail Weight (kg/m) 1.5 kg/m
Rail Width 15
Spacing (F) 60
Standard Length (Lo) 460

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team