BBRAILMHSR15160
15mm Wide, 160mm Long Steel Linear Guide Rail
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $89.59 | 11 wks |
| 10 - 24 | $84.22 | 11 wks |
| 25 - 49 | $80.72 | 11 wks |
| 50 - 99 | $78.04 | 11 wks |
| 100+ | Request for Quote |
$89.59
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| d₁ x d₂ x h | 4.5 X 7.5 X 5.3 |
|---|---|
| G/g | 20.0 |
| Height (M₁) | 15 |
| Maximum Length | 1600 |
| Rail Weight (kg/m) | 1.5 kg/m |
| Rail Width | 15 |
| Spacing (F) | 60 |
| Standard Length (Lo) | 160 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities