BBPRIXM6205S
Plastic Ball Bearing With 25mm Bore, 52mm O.D. and 15mm width.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $36.16 | 11 wks |
| 10 - 49 | $33.79 | 11 wks |
| 50 - 99 | $25.78 | 11 wks |
| 100 - 249 | $22.79 | 11 wks |
| 250+ | Request for Quote |
$36.16
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain bearing |
|---|---|
| Bore (d) | 25 mm |
| Material (Body / Balls) | Acetal / Stainless Steel |
| Outside Diameter | 52 mm |
| Overall Width | 15 mm |
| Maximum rpm with No Load | 729 |
| Dynamic Load (lbs) | 409 lbs |
| Static Load (lbs) | 271 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities