BBPRIXM6200S
Plastic Ball Bearing With 10mm Bore, 30mm O.D. and 9mm width.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $11.26 | 11 wks |
| 10 - 49 | $10.22 | 11 wks |
| 50 - 99 | $7.59 | 11 wks |
| 100 - 249 | $6.64 | 11 wks |
| 250+ | Request for Quote |
$11.26
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain bearing |
|---|---|
| Bore (d) | 10 mm |
| Material (Body / Balls) | Acetal / Stainless Steel |
| Outside Diameter | 30 mm |
| Overall Width | 9 mm |
| Maximum rpm with No Load | 1142 |
| Dynamic Load (lbs) | 245 lbs |
| Static Load (lbs) | 191 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities