BBPRIXM5205DRG
Plastic Ball Bearing, Double Row with 25 mm. Bore, 52 mm. O.D. and 20.63 mm. Width.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain bearing |
|---|---|
| Bore (d) | 25 mm |
| Material (Body / Balls) | Acetal / Glass |
| Outside Diameter | 52 mm |
| Overall Width | 20.63 mm |
| Maximum rpm with No Load | 583 |
| Dynamic Load (lbs) | 565 lbs |
| Static Load (lbs) | 489 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities