BBPRIXM5203DRS
Plastic Ball Bearing, Double Row with 17 mm. Bore, 40 mm. O.D. and 17.46 mm. Width.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain bearing |
|---|---|
| Bore (d) | 17 mm |
| Material (Body / Balls) | Acetal / Stainless Steel |
| Outside Diameter | 40 mm |
| Overall Width | 17.46 mm |
| Maximum rpm with No Load | 855 |
| Dynamic Load (lbs) | 378 lbs |
| Static Load (lbs) | 302 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities