BBPRIX-I3/4S
3/4 in. ID, 1.850 in. OD Single Row Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $31.07 | 11 wks |
| 10 - 49 | $27.56 | 11 wks |
| 50 - 99 | $23.43 | 11 wks |
| 100 - 249 | $22.16 | 11 wks |
| 250+ | Request for Quote |
$31.07
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 0.75 |
|---|---|
| Connection Type (d) | Set Screw |
| Dynamic Load | 78 |
| Material | Acetal / Stainless Balls |
| Outside Diameter (D) | 1.85 |
| Set Screw Size (N) | 1/4-20 |
| Static Load | 52 |
| Width (Bearing) (C) | 0.591 |
| Width (w/Hub) (B) | 0.95 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities