BBPRIX-I125S
1-1/4 in. ID, 2.441 in. OD Single Row Acetal Ball Bearing Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $69.35 | 5 wks |
10 - 49 | $62.72 | 5 wks |
50 - 99 | $54.39 | 5 wks |
100 - 249 | $51.74 | 5 wks |
250+ | Request for Quote |
$69.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore | 1.25 |
---|---|
Connection Type (d) | Locking Collar / Single Row |
Dynamic Load | 151 |
Material | Acetal / Stainless Balls |
Outside Diameter (D) | 2.441 |
Set Screw Size (N) | 1/4-20 |
Static Load | 114 |
Width (Bearing) (C) | 0.709 |
Width (w/Hub) (B) | 1.22 |