BBPRIX-I118DS
1-1/8 in. ID, 2.441 in. OD Double Row Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore | 1.125 |
|---|---|
| Connection Type (d) | Set Screw |
| Dynamic Load | 189 |
| Material | Acetal / Stainless Balls |
| Outside Diameter (D) | 2.441 |
| Set Screw Size (N) | 1/4-20 |
| Static Load | 142 |
| Width (Bearing) (C) | 0.709 |
| Width (w/Hub) (B) | 1.22 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities