BBPBLK-204-3/4
3/4 in. ID, 5.00 in. Long Polyester Pillow Block w/ Acetal Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$37.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Length (J) | 5.00 |
| Material | Polyester |
| Shaft (d) | 3/4 |
| Total Height (H0) | 2.56 |
| Width (B) | 1.49 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities