BBPBLF-206-11875
1-3/16 in. ID, 5.83 in. Long Polyester Diamond Flange Block w/ Acetal Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$54.06
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Flange Length (L) | 5.83 |
| Flange Width (H) | 3.15 |
| Material | Polyester |
| Shaft (d) | 1-3/16 |
| Total Height | 1.20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities