BBPBLD-205-1
1 in. ID, 3.74 in. Square Polyester Square Flange Block w/ Acetal Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$38.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Block Length | 3.74 |
---|---|
Connection Type | Set Screw |
Material | Polyester |
Shaft (d) | 1 |
Total Height | 1.10 |