AB3401-XP375X012
Wave Spring Washer, 0.203" Inside Diameter,0.375" Outside Diameter, Size #10 Screw Material :Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $30.23 | 8 wks |
5 - 9 | $27.78 | 8 wks |
10 - 24 | $26.37 | 8 wks |
25 - 49 | $25.02 | 8 wks |
50+ | Request for Quote |
$30.23
Availability: 57.35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 0.032 |
---|---|
Inside Diameter (I.D.) | 0.203 |
Material | Stainless Steel |
Material Thickness (T) | 0.012 |
Outside Dia. (O.D.) | 0.375 |
Screw Size (Nom.) | 10 |