AB3401-XP250X006
Wave Spring Washer, 0.125" Inside Diameter,0.25" Outside Diameter, Size #4 Screw Material :Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $18.10 | 8 wks |
5 - 9 | $16.45 | 8 wks |
10 - 24 | $15.49 | 8 wks |
25 - 49 | $14.62 | 8 wks |
50+ | Request for Quote |
$18.10
Availability: 45 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 0.021 |
---|---|
Inside Diameter (I.D.) | 0.125 |
Material | Stainless Steel |
Material Thickness (T) | 0.006 |
Outside Dia. (O.D.) | 0.25 |
Screw Size (Nom.) | 4 |