AB3401-EA206X006
Wave Spring Washer, 0.095" Inside Diameter,0.206" Outside Diameter, Size #2 Screw Material :Beryllium Copper
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $33.30 | 8 wks |
5 - 9 | $31.76 | 8 wks |
10 - 24 | $29.49 | 8 wks |
25 - 49 | $27.71 | 8 wks |
50+ | Request for Quote |
$33.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height (H) | 0.018 |
---|---|
Inside Diameter (I.D.) | 0.095 |
Material | Beryllium Copper |
Material Thickness (T) | 0.006 |
Outside Dia. (O.D.) | 0.206 |
Screw Size (Nom.) | 2 |