AB29FT-75101

3/4-10 Flanged Mounted ACME Nuts with 1 Start and 0.1" lead
Qty Range Price/Unit Ships Within
1 - 9 $43.97 8 wks
10 - 24 $39.83 8 wks
25 - 49 $38.25 8 wks
50 - 99 $36.67 8 wks
100+ Request for Quote
$43.97

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bolt Circle Diameter (B.C.) 1.43 inch
Design Load (lbf) 275 lbf
Efficiency 31 %
Flange Outer Dia. (D) 2 Inch
Lead 0.1 inch
Length(Min / max) (Inch) 1.75 Inch
Material Acetal with PTFE
Number Of Starts 1
Outside Diameter (A) 1.125 Inch
Screw Size 3/4-10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team