AB29FT-50102
1/2-10 Flanged Mounted ACME Nuts with 2 Starts and 0.2" lead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.96 | 11 wks |
10 - 24 | $27.14 | 11 wks |
25 - 49 | $26.07 | 11 wks |
50 - 99 | $24.98 | 11 wks |
100+ | Request for Quote |
$29.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle Diameter (B.C.) | 1.125 inch |
---|---|
Design Load (lbf) | 125 lbf |
Efficiency | 57 % |
Flange Outer Dia. (D) | 1.5 Inch |
Lead | 0.2 inch |
Length(Min / max) (Inch) | 1.5 Inch |
Material | Acetal with PTFE |
Number Of Starts | 2 |
Outside Diameter (A) | 0.75 Inch |
Screw Size | 1/2-10 |