AB29FT-37102
3/8-10 Flanged Mounted ACME Nuts with 2 Starts and 0.2" lead
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.98 | 11 wks |
10 - 24 | $25.34 | 11 wks |
25 - 49 | $24.33 | 11 wks |
50 - 99 | $23.33 | 11 wks |
100+ | Request for Quote |
$27.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle Diameter (B.C.) | 1.125 inch |
---|---|
Design Load (lbf) | 60 lbf |
Efficiency | 65 % |
Flange Outer Dia. (D) | 1.5 Inch |
Lead | 0.2 inch |
Length(Min / max) (Inch) | 1.5 Inch |
Material | Acetal with PTFE |
Number Of Starts | 2 |
Outside Diameter (A) | 0.71 Inch |
Screw Size | 3/8-10 |