AB27FT-62081AB
Flaned Advanced Anti-Backlash Supernut with 0.125" lead,1 Start ACME Lead Screw nut.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.24 | 11 wks |
10 - 24 | $106.22 | 11 wks |
25 - 49 | $102.02 | 11 wks |
50 - 99 | $97.8 | 11 wks |
100+ | Request for Quote |
$117.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle Diameter (B.C.) | 1.688 inch |
---|---|
Design Load (lbf) | 175 lbf |
Drag Torque (oz.in.) | 1-3 oz-in |
Efficiency | 40 % |
Lead | 0.125 inch |
Material | Acetal with PTFE |
Number Of Starts | 1 |
Outside Diameter (A) | 1.4 Inch |
Overall Length (L) | 2.6 Inch |
Screw Size | 5/8-8 |