AB27FT-43084AB
Flaned Advanced Anti-Backlash Supernut with 0.5" lead,4 Starts ACME Lead Screw nut.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $93.29 | 11 wks |
10 - 24 | $84.53 | 11 wks |
25 - 49 | $81.19 | 11 wks |
50 - 99 | $77.82 | 11 wks |
100+ | Request for Quote |
$93.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle Diameter (B.C.) | 1.406 inch |
---|---|
Design Load (lbf) | 125 lbf |
Drag Torque (oz.in.) | 1-3 oz-in |
Efficiency | 76 % |
Lead | 0.5 inch |
Material | Acetal with PTFE |
Number Of Starts | 4 |
Outside Diameter (A) | 1.12 Inch |
Overall Length (L) | 2.25 Inch |
Screw Size | 7/16-8 |