AB27FT-37121AB
Flaned Advanced Anti-Backlash Supernut with 0.083" lead,1 Start ACME Lead Screw nut.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $57.31 | 8 wks |
10 - 24 | $51.91 | 8 wks |
25 - 49 | $49.86 | 8 wks |
50 - 99 | $47.8 | 8 wks |
100+ | Request for Quote |
$57.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bolt Circle Diameter (B.C.) | 1.125 inch |
---|---|
Design Load (lbf) | 125 lbf |
Drag Torque (oz.in.) | 1-3 oz-in |
Efficiency | 44 % |
Lead | 0.083 inch |
Material | Acetal with PTFE |
Number Of Starts | 1 |
Outside Diameter (A) | 0.82 Inch |
Overall Length (L) | 1.875 Inch |
Screw Size | 3/8-12 |