AB250F-075

1- 3/8-16 Mounting Thread Flange mount made from Aluminum Alloy 6062-T6
Qty Range Price/Unit Ships Within
1 - 9 $88.03 8 wks
10 - 24 $73.1 8 wks
25 - 49 $66.91 8 wks
50 - 99 $62.5 8 wks
100+ Request for Quote
$88.03

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
D 2
Face Width (B) 0.5
Hole Size (C) 0.266
Material Aluminum 6062-T6
Outside Diameter (A) 2.5
Thread Size (#) 1- 3/8-16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team