AB250F-037
5/8-18 Mounting Thread Flange mount made from Aluminum Alloy 6062-T6
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.47 | 8 wks |
10 - 24 | $36.67 | 8 wks |
25 - 49 | $35.23 | 8 wks |
50 - 99 | $33.77 | 8 wks |
100+ | Request for Quote |
$40.47
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
D | 1.24 |
---|---|
Face Width (B) | 0.25 |
Hole Size (C) | 0.177 |
Material | Aluminum 6062-T6 |
Outside Diameter (A) | 1.6 |
Thread Size (#) | 5/8-18 |