AB250F-025

9/16-18 Mounting Thread Flange mount made from Aluminum Alloy 6062-T6
Qty Range Price/Unit Ships Within
1 - 9 $35.24 8 wks
10 - 24 $31.93 8 wks
25 - 49 $30.68 8 wks
50 - 99 $29.4 8 wks
100+ Request for Quote
$35.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
D 1
Face Width (B) 0.187
Hole Size (C) 0.14
Material Aluminum 6062-T6
Outside Diameter (A) 1.25
Thread Size (#) 9/16-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team