AB23FT-43084

7/16-8 Thread with 4 Starst and a lead of 0.5", Made from Self-lubricating Turcite® X
Qty Range Price/Unit Ships Within
1 - 9 $73.05 6 wks
10 - 24 $58.68 6 wks
25 - 49 $55.52 6 wks
50 - 99 $52.87 8 wks
100+ Request for Quote
$73.05

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dynamic Load (lbf) 11.4 lbf
Lead 0.5 inch
Material Turcite® X
Max. Static Load (lbf) 4.2 lbf
Number Of Starts 4
Screw Size 7/16-8
Torque To Produce 1 lbf 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team