AB23FT-37122
3/8-12 Thread with 2 Starts and a lead of 0.167", Made from Self-lubricating Turcite® X
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.05 | 11 wks |
10 - 24 | $42.64 | 11 wks |
25 - 49 | $40.95 | 11 wks |
50 - 99 | $39.25 | 11 wks |
100+ | Request for Quote |
$47.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dynamic Load (lbf) | 6.6 lbf |
---|---|
Lead | 0.167 inch |
Material | Turcite® X |
Max. Static Load (lbf) | 4.2 lbf |
Number Of Starts | 2 |
Screw Size | 3/8-12 |
Torque To Produce 1 lbf | 4 |