AB23FT-31082

5/16-8 Thread with 2 Starts and a lead of 0.25", Made from Self-lubricating Turcite® X
Qty Range Price/Unit Ships Within
1 - 9 $47.05 8 wks
10 - 24 $42.64 8 wks
25 - 49 $40.95 8 wks
50 - 99 $39.25 8 wks
100+ Request for Quote
$47.05

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dynamic Load (lbf) 7 lbf
Lead 0.25 inch
Material Turcite® X
Max. Static Load (lbf) 4.2 lbf
Number Of Starts 2
Screw Size 5/16-8
Torque To Produce 1 lbf 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team