AB22SN-75081AB

Acetal with PTFE 3/4-8 Thread, 1 Start Anti - Backlash Supernut with a lenth of 2.500/3.00"
Qty Range Price/Unit Ships Within
1 - 9 $165.81 8 wks
10 - 24 $150.22 8 wks
25 - 49 $144.28 8 wks
50 - 99 $138.31 8 wks
100+ Request for Quote
$165.81

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-100
Design Load (lbf) 300 lbf
Efficiency 36 %
Lead 0.125 inch
Length(Min / max) (Inch) 2.500/3.00 Inch
Max. Statis Load (lbf) 1500 lbf
Number Of Starts 1
Outside Diameter 1.75 Inch
Preload 10 lbf
Screw Size 3/4-8 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team