AB22SN-62101AB

Acetal with PTFE 5/8-10 Thread, 2 Starts Anti - Backlash Supernut with a lenth of 1.7000/2.000"
Qty Range Price/Unit Ships Within
1 - 9 $117.22 6 wks
10 - 24 $94.05 6 wks
25 - 49 $86.12 6 wks
50 - 99 $80.45 8 wks
100+ Request for Quote
$117.22

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-100
Design Load (lbf) 160 lbf
Efficiency 35 %
Lead 0.1 inch
Length(Min / max) (Inch) 1.7000/2.000 Inch
Max. Statis Load (lbf) 800 lbf
Number Of Starts 1
Outside Diameter 1 Inch
Preload 4 lbf
Screw Size 5/8-10 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team