AB22SN-50102AB

Acetal with PTFE 1/2-10 Thread, 1 Start Anti - Backlash Supernut with a lenth of 1.7000/2.000"
Qty Range Price/Unit Ships Within
1 - 9 $70.68 8 wks
10 - 24 $64.04 8 wks
25 - 49 $61.51 8 wks
50 - 99 $58.95 8 wks
100+ Request for Quote
$70.68

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-050
Design Load (lbf) 150 lbf
Efficiency 57 %
Lead 0.2 inch
Length(Min / max) (Inch) 1.7000/2.000 Inch
Max. Statis Load (lbf) 750 lbf
Number Of Starts 1
Outside Diameter 1 Inch
Preload 4 lbf
Screw Size 1/2-10 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team