AB22SN-50101AB
Acetal with PTFE 1/2-10 Thread, 2 Starts Anti - Backlash Supernut with a lenth of 1.7000/2.000"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $117.22 | 6 wks |
10 - 24 | $94.05 | 6 wks |
25 - 49 | $86.12 | 6 wks |
50 - 99 | $80.45 | 8 wks |
100+ | Request for Quote |
$117.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-050 |
---|---|
Design Load (lbf) | 150 lbf |
Efficiency | 41 % |
Lead | 0.1 inch |
Length(Min / max) (Inch) | 1.7000/2.000 Inch |
Max. Statis Load (lbf) | 750 lbf |
Number Of Starts | 2 |
Outside Diameter | 1 Inch |
Preload | 4 lbf |
Screw Size | 1/2-10 Inch |