AB22SN-37114AB
Acetal with PTFE 3/8-11 Thread, 4 Starts Anti - Backlash Supernut with a lenth of 1.160/1.340"
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $54.39 | 14 wks |
| 10 - 24 | $49.28 | 14 wks |
| 25 - 49 | $47.33 | 14 wks |
| 50 - 99 | $45.37 | 14 wks |
| 100+ | Request for Quote |
$54.39
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Companion Flange | AB250F-037 |
|---|---|
| Design Load (lbf) | 70 lbf |
| Efficiency | 75 % |
| Lead | 0.375 inch |
| Length(Min / max) (Inch) | 1.160/1.340 Inch |
| Max. Statis Load (lbf) | 350 lbf |
| Number Of Starts | 4 |
| Outside Diameter | 0.75 Inch |
| Preload | 2 lbf |
| Screw Size | 3/8-11 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities