AB22SN-37102AB

Acetal with PTFE 3/8-10 Thread, 2 Starts Anti - Backlash Supernut with a lenth of 1.160/1.340"
Qty Range Price/Unit Ships Within
1 - 9 $54.39 8 wks
10 - 24 $49.28 8 wks
25 - 49 $47.33 8 wks
50 - 99 $45.37 8 wks
100+ Request for Quote
$54.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-037
Design Load (lbf) 70 lbf
Efficiency 65 %
Lead 0.2 inch
Length(Min / max) (Inch) 1.160/1.340 Inch
Max. Statis Load (lbf) 350 lbf
Number Of Starts 2
Outside Diameter 0.75 Inch
Preload 2 lbf
Screw Size 3/8-10 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team