AB22SN-37084AB
Acetal with PTFE 3/8-8 Thread, 4 Starts Anti - Backlash Supernut with a lenth of 1.160/1.340"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $54.39 | 8 wks |
10 - 24 | $49.28 | 8 wks |
25 - 49 | $47.33 | 8 wks |
50 - 99 | $45.37 | 8 wks |
100+ | Request for Quote |
$54.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-037 |
---|---|
Design Load (lbf) | 70 lbf |
Efficiency | 79 % |
Lead | 0.5 inch |
Length(Min / max) (Inch) | 1.160/1.340 Inch |
Max. Statis Load (lbf) | 350 lbf |
Number Of Starts | 4 |
Outside Diameter | 0.75 Inch |
Preload | 2 lbf |
Screw Size | 3/8-8 Inch |