AB22SN-25161AB
Acetal with PTFE 1/4-16 Thread, 1 Start Anti - Backlash Supernut with a lenth of 1.125/1.250"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.50 | 11 wks |
10 - 24 | $39.41 | 11 wks |
25 - 49 | $37.85 | 11 wks |
50 - 99 | $36.29 | 11 wks |
100+ | Request for Quote |
$43.50
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-025 |
---|---|
Design Load (lbf) | 25 lbf |
Efficiency | 48 % |
Lead | 0.063 inch |
Length(Min / max) (Inch) | 1.125/1.250 Inch |
Max. Statis Load (lbf) | 250 lbf |
Number Of Starts | 1 |
Outside Diameter | 0.625 Inch |
Preload | 1 lbf |
Screw Size | 1/4-16 Inch |