AB22SN-10008AB
Acetal with PTFE 1-8 Thread, 1 Start Anti - Backlash Supernut with a lenth of 2.500/3.00"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $168.21 | 11 wks |
10 - 24 | $152.4 | 11 wks |
25 - 49 | $146.37 | 11 wks |
50 - 99 | $140.31 | 11 wks |
100+ | Request for Quote |
$168.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-100 |
---|---|
Design Load (lbf) | 400 lbf |
Efficiency | 29 % |
Lead | 0.125 inch |
Length(Min / max) (Inch) | 2.500/3.00 Inch |
Max. Statis Load (lbf) | 2000 lbf |
Number Of Starts | 1 |
Outside Diameter | 1.75 Inch |
Preload | 10 lbf |
Screw Size | 1-8 Inch |