AB21SN-25161
1/4-16 ACME thread mounted Supoernut® manufactured from Acetal with PTFE, 1 Start and a lead of 0.0625"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.28 | 8 wks |
10 - 24 | $34.37 | 8 wks |
25 - 49 | $33.1 | 8 wks |
50 - 99 | $31.85 | 8 wks |
100+ | Request for Quote |
$35.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-025 |
---|---|
Design Load (lbf) | 45 lbf |
Efficiency | 48 % |
Lead | 0.0625 |
Material | Acetal with PTFE |
Max. Static Load (lbf) | 225 lbf |
Number Of Starts | 1 |
Outside Diameter (O.D.) | 0.625 inch |
Overall Length (L) | 0.5 Inch |
Screw Size | 1/4-16 |