AB20BN-62102

5/8-10 ACME LAD Screw with 2 Starts and a lead of 0.2", Manufactured from Bronze SAE 660
Qty Range Price/Unit Ships Within
1 - 9 $95.60 8 wks
10 - 24 $86.62 8 wks
25 - 49 $83.2 8 wks
50 - 99 $79.74 8 wks
100+ Request for Quote
$95.60

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-050
Dynamic Load (lbf) 860 Lbf
Lead 0.2 inch
Material Bronze SAE 660
Max. Static Load (lbf) 4300 lbf
Number Of Starts 2
Outside Diameter (O.D.) 1 Inch
Overall Length (L) 1 Inch
Screw Size 5/8-10
Torque To Raise 1 lb (oz.in.) 1.26 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team