AB20BN-50101
1/2-10 ACME LAD Screw with 1 Start and a lead of 0.1", Manufactured from Bronze SAE 660
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $95.61 | 11 wks |
10 - 24 | $89.24 | 11 wks |
25 - 49 | $86.53 | 11 wks |
50 - 99 | $83.13 | 11 wks |
100+ | Request for Quote |
$95.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-050 |
---|---|
Dynamic Load (lbf) | 620 Lbf |
Lead | 0.1 inch |
Material | Bronze SAE 660 |
Max. Static Load (lbf) | 1500 lbf |
Number Of Starts | 1 |
Outside Diameter (O.D.) | 1 Inch |
Overall Length (L) | 1 Inch |
Screw Size | 1/2-10 |
Torque To Raise 1 lb (oz.in.) | 0.83 oz-in |