AB20BN-37161

3/8-16 ACME LAD Screw with 1 Start and a lead of 0.0625", Manufactured from Bronze SAE 660
Qty Range Price/Unit Ships Within
1 - 9 $84.95 8 wks
10 - 24 $76.97 8 wks
25 - 49 $73.91 8 wks
50 - 99 $70.87 8 wks
100+ Request for Quote
$84.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-039
Dynamic Load (lbf) 300 lbf
Lead 0.0625 Inch
Material Bronze SAE 660
Max. Static Load (lbf) 1500 lbf
Number Of Starts 1
Outside Diameter (O.D.) 0.75 inch
Overall Length (L) 0.75 Inch
Screw Size 3/8-16
Torque To Raise 1 lb (oz.in.) 0.61 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team