AB20BN-25201

1/4-20 ACME LAD Screw with 1 Start and a lead of 0.05", Manufactured from Bronze SAE 660
Qty Range Price/Unit Ships Within
1 - 9 $76.39 8 wks
10 - 24 $69.23 8 wks
25 - 49 $66.48 8 wks
50 - 99 $63.75 8 wks
100+ Request for Quote
$76.39

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-025
Dynamic Load (lbf) 110 lbf
Lead 0.05 inch
Material Bronze SAE 660
Max. Static Load (lbf) 550 lbf
Number Of Starts 1
Outside Diameter (O.D.) 0.625 inch
Overall Length (L) 0.625 Inch
Screw Size 1/4-20
Torque To Raise 1 lb (oz.in.) 0.41 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team