AB20BN-10008
1-8 ACME LAD Screw with 1 Start and a lead of 0.125", Manufactured from Bronze SAE 660
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $126.41 | 11 wks |
10 - 24 | $114.52 | 11 wks |
25 - 49 | $109.99 | 11 wks |
50 - 99 | $105.44 | 11 wks |
100+ | Request for Quote |
$126.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Companion Flange | AB250F-075 |
---|---|
Dynamic Load (lbf) | 1900 Lbf |
Lead | 0.125 inch |
Material | Bronze SAE 660 |
Max. Static Load (lbf) | 9500 lbf |
Number Of Starts | 1 |
Outside Diameter (O.D.) | 1.5 inch |
Overall Length (L) | 1.5 Inch |
Screw Size | 1-8 |
Torque To Raise 1 lb (oz.in.) | 1.52 oz-in |