AB20BN-10005

1-5 ACME LAD Screw with 1 Start and a lead of 0.2", Manufactured from Bronze SAE 660
Qty Range Price/Unit Ships Within
1 - 9 $126.41 8 wks
10 - 24 $114.52 8 wks
25 - 49 $109.99 8 wks
50 - 99 $105.44 8 wks
100+ Request for Quote
$126.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Companion Flange AB250F-075
Dynamic Load (lbf) 1900 Lbf
Lead 0.2 inch
Material Bronze SAE 660
Max. Static Load (lbf) 9500 lbf
Number Of Starts 1
Outside Diameter (O.D.) 1.5 inch
Overall Length (L) 1.5 Inch
Screw Size 1-5
Torque To Raise 1 lb (oz.in.) 1.67 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team