AB11SA-371221
Acme screw, 3/8" diameter, 0.167" lead, 1 foot length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.99 | 4 wks |
10 - 24 | $47.67 | 4 wks |
25 - 49 | $45.71 | 4 wks |
50 - 99 | $44.44 | 4 wks |
100+ | Request for Quote |
$49.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Lead Accuracy | ± 0.010" / Foot |
---|---|
Material | 18-8 Stainless Steel |
Outside Dia. | 3/8 Inch |
Overall Length (ft) | 1 Feet |
Screw Size | 3/8 - 12 - 2st Inch |
Thread Form | 2G |