AB11SA-371011

Acme screw, 3/8" diameter, 0.01" lead, 1 foot length
Qty Range Price/Unit Ships Within
1 - 9 $49.99 4 wks
10 - 24 $47.67 4 wks
25 - 49 $45.71 4 wks
50 - 99 $44.44 4 wks
100+ Request for Quote
$49.99

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Lead Accuracy ± 0.010" / Foot
Material 18-8 Stainless
Outside Dia. 3/8 Inch
Overall Length (ft) 1 Feet
Screw Size 3/8 - 10 - 1st Inch
Thread Form 2G

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team